??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC
Description
KQ2T (Inch) - Male Branch Tee (Face Seal)
Bill of material
KQ2T05-01AP1
GUI
Applicable tubing O.D.(inch)
3/16
Connection thread
Model
Thread material/Surface treatment
Width across flats
mm
D1
9.1 mm
Release button dimension
8.4 mm
Release button dimension
11 mm
D2
10 mm
L1
15 mm
L2
mm
A
mm
M
13.3 mm
Effective area Nylon
8.4 mm^2
Effective area Urethane
7 mm^2
Min. bore size
3.5 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models