KQ2T23-M5A
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1/kq2t_mbt_gs.prj},{NB=KQ2T23-M5A},{GUI=KQ2T23-M5},{OD=3.2},{T=M5x0.8},{RA=5.000},{RP=0.800},{MATERIAL=A},{TUBE=23},{PORT=M5},{H=7.0},{D1=7.1},{D2=7.0},{D3=6.000},{L1=15.3},{L2=14.3},{L3=7.800},{L4=8.600},{A=14.8},{M=13.3},{EA1=3.2},{EA2=2.7},{MBS=2.5},{CNSMASSEXACT=3.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
SMC
Description
KQ2T - Male Branch Tee (Gasket Seal)
Bill of material
KQ2T23-M5A
GUI
KQ2T23-M5
KQ2T23-M5
Applicable tubing O.D.
3.2
3.2
mm
Connection thread
M5x0.8
M5x0.8
Model
KQ2T23-M5A
KQ2T23-M5A
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
Width across flats
7.0
7.0
mm
D1
7.1
7.1
mm
D2
7.0
7.0
mm
L1
15.3
15.3
mm
L2
14.3
14.3
mm
A
14.8
14.8
mm
M
13.3
13.3
mm
Effective area Nylon
3.2
3.2
mm^2
Effective area Urethane
2.7
2.7
mm^2
Min.bore size
2.5
2.5
mm
Mass
3.5
3.5
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型