??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2T (Inch) - Union Tee
Bill of material
KQ2T01-00A1
GUI
Applicable tubing O.D.(inch)
Model
D
mm
Release button dimension
mm
Release button dimension
mm
L1
mm
L2
mm
M
13.3 mm
Q
mm
O
6 mm
N
3.2 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
mm
Mass
g
Previews
3D
Размер
2D
Сваляне на CAD модели