??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2T (Inch) - Different Diameter Tee
Bill of material
KQ2T01-07A1
GUI
Applicable tubing O.D.A
Applicable tubing O.D.B
Model
D1
mm
Release button dimension
mm
Release button dimension
mm
D2
mm
Release button dimension
mm
Release button dimension
mm
L1
mm
L2
mm
L3
mm
M1
13.3 mm
M2
13.3 mm
Q1
mm
Q2
mm
O
6 mm
N
3.2 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
mm
Mass
g
Previews
3D
Boyut
2D
CAD modeli indir