??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2S-G - Hex. Socket Head Male Connector (Gasket Seal)
Bill of material
KQ2S04-M5G1
GUI
Made to order/clean series
Applicable tubing O.D.
mm
Connection thread
M5x0.8
Model
Width across flats
2.5 mm
D
mm
Release button dimension
mm
Release button dimension
mm
L1
mm
L2
mm
A
mm
M
13.3 mm
Effective area Nylon
4 mm^2
Effective area Urethane
4 mm^2
Min.bore size
2.5 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models