??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC
Description
KQ2LU - Male Branch Connector (Gasket Seal)
Bill of material
KQ2LU04-M6A
GUI
Applicable tube O.D.
mm
Connection thread
Model
Thread material/Surface treatment
Width across flats
mm
D
mm
L1
mm
L2
mm
L3
mm
A
mm
M
13.3 mm
P
mm
O
6 mm
N
3.2 mm
Q1
mm
Q2
mm
Effective area Nylon
4.3 mm^2
Effective area Urethane
mm^2
Min. bore size
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models