KQ2LF04-02A1
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Oval Type Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1_1/kq2lf_fe_1.prj},{NB=KQ2LF04-02A1},{GUI=KQ2LF04-02*1},{OD=4},{T=1/4},{RA=13.157},{RD=12.400},{MATERIAL=A},{TUBE=04},{PORT=02},{H=17},{D1=8.2},{X=7.7},{Y=10},{D2=10},{D3=7.7},{D4=4.800},{D5=7.200},{L1=14.8},{L2=26.9},{L3=19.6},{L4=9.000},{M=13.3},{EA1=4.2},{EA2=4.2},{MBS=3.0},{CNSMASSEXACT=29.6},{DX=10.000},{LY=1.100},{LX=2.000},{R=2.000},{LV=4.100},{LH=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
SMC
Description
KQ2LF - Female Elbow
Bill of material
KQ2LF04-02A1
GUI
KQ2LF04-02*1
KQ2LF04-02*1
Applicable tubing O.D.
4
4
mm
Connection thread
1/4
1/4
Model
KQ2LF04-02A1
KQ2LF04-02A1
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
Width across flats
17
17
mm
D1
8.2
8.2
mm
Release button dimension
7.7
7.7
mm
Release button dimension
10
10
mm
D2
10
10
mm
L1
14.8
14.8
mm
L2
26.9
26.9
mm
M
13.3
mm
Effective area Nylon
4.2
4.2
mm^2
Effective area Urethane
4.2
4.2
mm^2
Min.bore size
3.0
3.0
mm
Mass
29.6
29.6
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型