??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2LE - Bulkhead Male Elbow
Bill of material
KQ2LE01-00A1
GUI
Applicable tubing O.D.(inch)
Model
Thread material/Surface treatment
Connection thread UNF
Width across flats
17.46 mm
Width across flats
17.46 mm
B
mm
E
mm
D
mm
Release button dimension
mm
Release button dimension
mm
Mounting hole
mm
M
13.3 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.port size
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models