??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SMC
Description
KQ2L (Inch) - Male Elbow (Gasket Seal)
Bill of material
KQ2L01-M5A1
GUI
KQ2L01-M5*1
Applicable tubing O.D.(inch)
1/8
Connection thread
M5x0.8
Model
KQ2L01-M5A1
Thread material/Surface treatment
Width across flats
7 mm
D1
7.1 mm
Release button dimension
6.7 mm
Release button dimension
9.5 mm
D2
7 mm
L1
15.3 mm
L2
14.3 mm
A
14.9 mm
M
13.3 mm
Effective area Nylon
2.6 mm^2
Effective area Urethane
2.2 mm^2
Min.bore size
2.5 mm
Mass
3.1 g
Previews
3D
Boyut
2D
CAD modeli indir