??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Firma
SMC (JP)
Beschreibung
KQ2L (Inch) - Union Elbow
Stückliste
KQ2L01-00A1
GUI
Applicable tubing O.D.(inch)
Model
D
mm
Release button dimension
mm
Release button dimension
mm
L
mm
Q
mm
M
13.3 mm
O
6 mm
N
3.2 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
mm
Mass
g
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen