KQ2L07-35AP
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:NPT (Face Seal)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_8/kq2l_me_fs_inch.prj},{NB=KQ2L07-35AP},{GUI=KQ2L07-35*P},{OD=1/4},{T=1/4},{MATERIAL=A},{H=17.46},{D1=11.1},{D2=10},{L1=15.6},{L2=23.4},{A=20.8},{M=13.3},{EA1=11.3},{EA2=10.0},{MPS=4.5},{CNSMASSEXACT=19.0},{A4=7.000},{A4XIN=6.440},{A6=8.700},{DX=8.000},{A41=1.000},{A42=0.580},{N=11},{R=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
SMC
Description
KQ2L (Inch) - Male Elbow (Face Seal)
Bill of material
KQ2L07-35AP
GUI
KQ2L07-35*P
KQ2L07-35*P
Applicable tubing O.D.(inch)
1/4
1/4
Connection thread NPT
1/4
1/4
Model
KQ2L07-35AP
KQ2L07-35AP
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
Width across flats
17.46
17.46
mm
D1
11.1
11.1
mm
D2
10
10
mm
L1
15.6
15.6
mm
L2
23.4
23.4
mm
A
20.8
20.8
mm
M
13.3
13.3
mm
Effective area Nylon
11.3
11.3
mm^2
Effective area Urethane
10.0
10.0
mm^2
Min.port size
4.5
4.5
mm
Mass
19.0
19.0
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型