??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2L (Inch) - Male Elbow (Face Seal)
Bill of material
KQ2L05-01AP1
GUI
Applicable tubing O.D.(inch)
3/16
Connection thread
Model
Thread material/Surface treatment
Width across flats
mm
D1
9.1 mm
Release button dimension
8.4 mm
Release button dimension
11 mm
D2
10 mm
L1
15 mm
L2
mm
A
mm
M
13.3 mm
Effective area Nylon
6.8 mm^2
Effective area Urethane
5.6 mm^2
Min.bore size
3.5 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models