??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Firma
SMC (JP)
Beschreibung
KQ2K (Inch) - 45deg Male Elbow (Sealant)
Stückliste
KQ2K01-34A1
GUI
Applicable tubing O.D.(inch)
Connection thread
1/8
Model
Thread material/Surface treatment
Male thread seal method
Width across flats
11.11 mm
D1
mm
Release button dimension
mm
Release button dimension
mm
D2
10 mm
L1
mm
L2
mm
A
mm
M
13.3 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
mm
Mass
g
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen