??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC
Description
KQ2K (Inch) - 45° Male Elbow (Face Seal)
Bill of material
KQ2K01-34AP1
GUI
Applicable tubing O.D.(inch)
Connection thread NPT
1/8
Model
Thread material/Surface treatment
Width across flats
12.7 mm
D1
mm
Release button dimension
mm
Release button dimension
mm
D2
10 mm
L1
mm
L2
mm
A
mm
M
13.3 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min. port size
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models