??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SMC
Description
KQ2K - 45° Male Elbow (Gasket Seal)
Bill of material
KQ2K04-U02A1
GUI
Applicable tube O.D.
mm
Connection thread
Model
Thread material/Surface treatment
Width across flats
mm
D1
mm
Release button dimension
mm
Release button dimension
mm
D2
10 mm
L1
mm
L2
mm
A
mm
M
13.3 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min. bore size
4.5 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models