??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC
Description
KQ2K - 45° Male Elbow (Gasket Seal)
Bill of material
KQ2K04-M6A
GUI
Applicable tube O.D.
mm
Connection thread
Model
Thread material/Surface treatment
Width across flats
mm
D1
mm
D2
8 mm
L1
14.4 mm
L2
mm
A
mm
M
13.3 mm
Effective area Nylon
3.4 mm^2
Effective area Urethane
3.4 mm^2
Min. bore size
2.5 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models