您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
Todos os catálogos
Geometric Search
Sketch Search
Variable Search
Catálogos certificados
Por categorias
Por países
Por padrões
Idiomas disponíveis para o catálogo:
Deutsch
English
español
français
italiano
English (United States)
KQ2H23-00A1
SMC
Air Line Equipment
Fittings and Tubing
KQ2 One-touch Fittings (New)
KQ2 Oval Type Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
Seleção de modelos em CAD
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1_1/kq2h_su_1.prj},{NB=KQ2H23-00A1},{GUI=KQ2H23-00A1},{OD=3.2},{MODEL=KQ2H23-00A1},{D=7.1},{X=6.7},{Y=9.5},{L=27.6},{M=13.3},{EA1=3.4},{EA2=2.9},{MBS=2.5},{CNSMASSEXACT=1.4},{A1=6.700},{A2=3.950},{A3=6.000},{A4=11.700}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Available products: 3
HELP_VARIABLE
Company
SMC
Description
KQ2H - Straight Union
Bill of material
KQ2H23-00A1
GUI
KQ2H23-00A1
KQ2H23-00A1
Applicable tube O.D.
3.2
3.2
mm
Model
KQ2H23-00A1
KQ2H23-00A1
D
7.1
7.1
mm
Release button dimension
6.7
6.7
mm
Release button dimension
9.5
9.5
mm
L
27.6
mm
M
13.3
mm
Effective area Nylon
3.4
3.4
mm^2
Effective area Urethane
2.9
2.9
mm^2
Min. bore size
2.5
2.5
mm
Mass
1.4
1.4
g
Previews
3D
Dimensão
2D
Baixar modelos em CAD
Gerar desenho CAD