您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQ2H01-M5A1
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Oval Type Inch-size/Applicable Tubing:Inch Size Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_3_1/kq2h_mc_gs_inch_1.prj},{NB=KQ2H01-M5A1},{GUI=KQ2H01-M5*1},{OD=1/8},{OD1=3.175},{T=M5x0.8},{MATERIAL=A},{TUBE=01},{H=7},{D=6.7},{X=6.7},{Y=9.5},{L=17.3},{A=14.3},{M=13.3},{EA1=3},{EA2=2.5},{MBS=2.5},{CNSMASSEXACT=2.7},{L11=0.500},{L12=1.000},{D11=7.000},{D12=6.900}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
KQ2H (Inch) - Male Connector (Gasket Seal)
Bill of material
KQ2H01-M5A1
GUI
KQ2H01-M5*1
KQ2H01-M5*1
Applicable tubing O.D.(inch)
1/8
1/8
Connection thread
M5x0.8
Model
KQ2H01-M5A1
KQ2H01-M5A1
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
Width across flats
7
7
mm
D
6.7
6.7
mm
Release button dimension
6.7
6.7
mm
Release button dimension
9.5
9.5
mm
L
17.3
17.3
mm
A
14.3
14.3
mm
M
13.3
mm
Effective area Nylon
3
3
mm^2
Effective area Urethane
2.5
2.5
mm^2
Min.bore size
2.5
mm
Mass
2.7
2.7
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型