??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC
Description
KQ2H (Inch) - Male Connector (Gasket Seal)
Bill of material
KQ2H01-M5A
GUI
Applicable tubing O.D.(inch)
Connection thread
M5x0.8
Thread material/Surface treatment
Model
Width across flats
mm
D
mm
L
mm
A
mm
M
13.3 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min. bore size
2.5 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models