??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2H (Inch) - Male Connector (Gasket Seal)
Bill of material
KQ2H01-M5A1
GUI
Applicable tubing O.D.(inch)
Connection thread
M5x0.8
Model
Thread material/Surface treatment
Width across flats
mm
D
mm
Release button dimension
mm
Release button dimension
mm
L
mm
A
mm
M
13.3 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
2.5 mm
Mass
g
Previews
3D
Размер
2D
Сваляне на CAD модели