??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
KQ2E - Bulkhead Union
Bill of material
KQ2E05-00MA1
GUI
KQ2E05-00M*1
Applicable tubing O.D.(inch)
3/16
Model
KQ2E05-00MA1
Thread material/Surface treatment
Connection thread
M14 x 1
Width across flats
17 mm
Release button dimension
8.4 mm
Release button dimension
11 mm
L
27.3 mm
Mounting hole
15 mm
M
13.3 mm
Effective area Nylon
7.8 mm^2
Effective area Urethane
6.5 mm^2
Min. bore size
3.5 mm
Mass
30.5 g
Previews
3D
Dimension
2D
Download CAD models