??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
SMC
Description
KQ2E (Inch) - Bulkhead Union (KJ Interchangeable Type)
Bill of material
KQ2E01-00AJ
GUI
Applicable tubing O.D.(inch)
Model
Thread material/Surface treatment
Connection thread UNF
Width across flats
mm
L
27.3 mm
Mounting hole
mm
M
13.3 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.port size
mm
Mass
g
Previews
3D
Размер
2D
Сваляне на CAD модели