??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2E - Bulkhead Union (KQ Interchangeable Type)
Bill of material
KQ2E01-00A1
GUI
Applicable tubing O.D.(inch)
Model
Thread material/Surface treatment
Connection thread UNF
Width across flats
17.46 mm
Release button dimension
mm
Release button dimension
mm
L
mm
Mounting hole
mm
M
13.3 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.port size
mm
Mass
g
Previews
3D
Wymiar
2D
Pobierz modele CAD