??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2D - Male Delta Union (Sealant)
Bill of material
KQ2D04-02A1
GUI
Applicable tubing O.D.
mm
Connection thread
Model
Thread material/Surface treatment
Male thread seal method
Width across flats
mm
D
mm
Release button dimension
mm
Release button dimension
mm
L1
mm
L2
mm
A
mm
M
13.3 mm
Q
mm
O
6 mm
N
3.2 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
mm
Mass
g
Previews
3D
Boyut
2D
CAD modeli indir