??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2D - Male Delta Union (Gasket Seal)
Bill of material
KQ2D04-M6A1
GUI
Applicable tubing O.D.
mm
Connection thread
Model
Thread material/Surface treatment
Width across flats
mm
D
mm
Release button dimension
mm
Release button dimension
mm
L1
mm
L2
mm
A
mm
M
13.3 mm
Q
mm
O
6 mm
N
3.2 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min.bore size
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models