??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC
Description
KQ2D - Delta Union
Bill of material
KQ2D04-00A1
GUI
Applicable tube O.D.
mm
Model
D
mm
Release button dimension
mm
Release button dimension
mm
L
mm
M
13.3 mm
Q
mm
O
6 mm
N
3.2 mm
Effective area Nylon
mm^2
Effective area Urethane
mm^2
Min. bore size
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models