??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KPV01 - Flat belt conveyor/Heavy Duty/Head drive double groove profile (pulley diameter 80mm)
Bill of material
KPV01-B100-L600-90-TA100-SCM-12.5-A-T-VF
Code
KPV01
Types of
Heavy Duty
Profile material
Aluminum material
Motor cover plate1 material
Aluminum material
Motor cover plate2 material
Aluminum material
Fixed seat with wheel material
Aluminum material
Profile surface preparation
Anodizing treatment
Motor cover plate1 surface preparation
Anodizing treatment
Motor cover plate2 surface preparation
Anodizing treatment
Fixed seat with wheel surface preparation
Spraying
B
mm
Enter value for B
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
output power
voltage
specification
SCM(Speed control motor)
Gear head reduction ratio
Belt specifications
Motor brand selection
Drive mode selection
VF(Sprocket chain)
Belt speed
26.1
Belt speed
30.1
A
210.0 mm
F
0 mm
C
0 mm
Size annotation diagram
0 mm
Optional processing
MB1
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models