??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KPS01 - Flat belt conveyor, head-driven 3-slot profile (pulley diameter 50mm), full belt type
Bill of material
KPS01-B60-L320-6-TA100-SCM-12.5-L-T
Code
KPS01
Type
Full-Belt Type
Profile material
Aluminum
Motor cover 1 material
Aluminum
Motor cover 2 material
Aluminum
Material Of Pulley Fixing Seat
Aluminum
Profile surface treatment
Anodizing Treatment
Motor Cover 1 Surface Treatment
Anodizing Treatment
Motor Cover 2 Surface Treatment
Anodizing Treatment
Surface Treatment Of Pulley Seat
Spraying
B
mm
Enter value for B
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
Motor output power
W
Motor voltage
V
Motor specifications
Motor gear head reduction ratio
Belt Specifications
Motor brand
Motor installation position is reversed
Back-Loaded Nuts Included
Number of Nuts After Installation
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models