??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KPN51 - Flat belt conveyor with anti-deflection guide intermediate drive double groove profile (pulley diameter 30mm) short machine length type
Bill of material
KPN51-B50-L220-6-TA100-SCM-12.5-L-T
Code
KPN51
Type
Short Machine Long Type
Material(Profile)
Aluminum
Material(Fixed wheel type)
Aluminum
Material(Motor Cover)
Steel
Surface Treatment ( Extrusion )
Anodizing Treatment
Surface Treatment (Motor Cover)
Spraying
Surface Treatment (With Wheel Holder)
Anodizing Treatment
Minimum Unit 10
mm
Enter value for B
Minimum Unit 10
mm
cm
inch
ft
Minimum Unit 5
Motor selection (output power W)
W
Madaxuanze(Dianya)
V
Madaxuanze(Guige)
Madaxuanze(Chiluntoujiansubi)
Madaxuanze(Pidaiguige)
Motor Brand Selection
BW
13.000 mm
DB
16.000 mm
DM
15.000 mm
ML
150.000 mm
Optional Processing MB
Number Of Rear-Loaded Nuts
Optional Processing MC
Driver Location Specified
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models