??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KPLN, KPLB, KPLM, KPLA, KPLW, KPLE, KPLS - Machined Plates
Bill of material
KPLNA5-A25-B10
Part Number
KPLNA5-A25-B10
Type Selection
KPLN,KPLB,KPLM,KPLA,KPLW,KPLE,KPLS
Material
Surface Treatment
Hole Machining Selection
T Selection
mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
Width (Dimension B)
BC 1mm Increment
mm
X 0.1mm Increment
mm
Y 0.1mm Increment
mm
F 0.1mm Increment
mm
G 0.1mm Increment
mm
V 0.1mm Increment
mm
S 0.1mm Increment
mm
P 0.1mm Increment
mm
W 0.1mm Increment
mm
Q 0.1mm Increment
mm
R 0.1mm Increment
mm
Hole Code Selection 1
Nominal Diameter for Hole 1
mm
Hole Code Selection 2
Nominal Diameter for Hole 2
mm
D 0.5mm Increment
mm
Hole D Diameter
DC 1mm Increment
mm
Drill Limit
OK
Previews
3D
Dimension
2D
Download CAD models