??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KPJ01 - Flat Belt Conveyor Center Drive 3 Groove Profile (Pulley Diameter 50mm) Backlight Type
Bill of material
KPJ01-B200-L700-E105-F500-25-TA100-SCM-7.5-K-T-A
Code
KPJ01
Type
Backlight Type
Material(Profile)
Aluminum
Material (Motor Bearing Cap 1)
Aluminum
Material (Motor Bearing Cap 2)
Aluminum
Material(Fixed wheel type)
Aluminum
Surface Treatment ( Extrusion )
Anodizing Treatment
Surface Treatment (Motor Bearing Cap 1)
Anodizing Treatment
Surface Treatment (Motor Bearing Cap 2)
Anodizing Treatment
Surface Treatment (With Wheel Holder)
Spraying
Minimum Unit 50
mm
Enter value for B
Minimum Unit 50
mm
cm
inch
ft
Minimum Unit 5
Light Source Position
mm
Light Source Length
mm
Output Power
W
Madaxuanze(Dianya)
V
Madaxuanze(Guige)
Madaxuanze(Chiluntoujiansubi)
Madaxuanze(Pidaiguige)
Motor Brand Selection
Light Source Color
Model Selection MC
Drive Position Specification
Model Selection MB
Number Of Rear-Loaded Nuts
Website Link
Website
Previews
3D
Dimension
2D
Download CAD models