??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KPI01 - Flat belt conveyor, head drive double groove profile (pulley diameter 60mm), heavy-duty type
Bill of material
KPI01-B100-L600-90-TA100-SCM-5-A-T
Code
KPI01
Type
Non-Run-Proof Partial Guide Bead Type
Material(Profile)
Aluminum
Material (Motor Bearing Cap 1)
Aluminum
Material (Motor Bearing Cap 2)
Aluminum
Material(Fixed wheel type)
Aluminum
Surface Treatment ( Extrusion )
Anodizing Treatment
Surface Treatment (Motor Bearing Cap 1)
Anodizing Treatment
Surface Treatment (Motor Bearing Cap 2)
Anodizing Treatment
Surface Treatment (With Wheel Holder)
Spraying
Minimum Unit 10
mm
Enter value for B
Minimum Unit 10
mm
cm
inch
ft
Minimum Unit 5
Motor Selection (Output Power W)
W
Madaxuanze(Dianya)
V
Madaxuanze(Guige)
Madaxuanze(Chiluntoujiansubi)
Madaxuanze(Pidaiguige)
Motor Brand Selection
Optional Processing MA
Optional Processing MB
Number Of Rear Nuts
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models