??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KPF01_51 - Flat belt conveyor, head-driven 3-slot profile (pulley diameter 50mm), width specified type
Bill of material
KPF01-B40-L240-6-TA100-SCM-12.5-L-T
Code
Type
Non-Run-Proof Partial Guide Bead Type
Material(Profile)
Aluminum
Material(Motor Cover)
Aluminum
Material(Fixed wheel type)
Aluminum
Surface Treatment ( Extrusion )
Anodizing Treatment
Surface Treatment (Motor Cover)
Spraying
Surface Treatment (With Wheel Holder)
Spraying
Minimum Unit 10
mm
Enter value for B
Minimum Unit 10
mm
cm
inch
ft
Minimum Unit 5
Motor selection (output power W)
W
Madaxuanze(Dianya)
V
Madaxuanze(Guige)
Madaxuanze(Chiluntoujiansubi)
Madaxuanze(Pidaiguige)
Motor Brand Selection
Model Selection MA
Model Selection MB
Number Of Rear Nuts
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models