??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KPD01 - Flat belt conveyor, head-driven 3-slot profile (wheel diameter 50mm), backlight type
Bill of material
KPD01-B200-L700-E105-F500-25-TA100-SCM-7.5-K-T-A
code
KPD01
Types of
Backlight type
Material (profile)
Aluminum
Material (motor bearing cover 1)
Aluminum
Material (motor bearing cover 2)
Aluminum
Material (with wheel mount)
Aluminum
Surface treatment (profile)
Anodizing
Surface treatment (motor bearing cover 1)
Anodizing
Surface treatment (motor bearing cover 2)
Anodizing
Surface treatment (with wheel mount)
Spraying
b
mm
Enter value for B
b
mm
cm
inch
ft
Minimum unit 5
Light source position
mm
Enter value for E
Light source position
mm
cm
inch
ft
Light source length
mm
Output Power
W
Motor selection (voltage)
V
Motor selection (specification)
Motor selection (gear head reduction ratio)
Motor selection (belt specifications)
Motor brand selection
Light source color
Selection MA
Selection MB
Number of rear mounted nuts
website
URL
Previews
3D
Dimension
2D
Download CAD models