??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
KOT 25
Bill of material
97062301
MD01
VAR__MANUID_
97062301
Short Description
KOT 25
Long Description
Cone funnel, for wall-to-wall connections or wall-ceiling transfers in large panel constructions and for connections from risers (e.g. telephone TV) also suitable for magnet fixing and opposing formwork, rated insulation voltage: 400V AC, Halogen free, magnet and nail installation, sealing range M25, support spar compatible<br /><strong>Dimensions: </strong>71 x 71 x 114,9 mm
International product number
4013902180226
Product number of the Manufacturer
97062301
Manufacturer Name
Spelsberg
Manufacturer Type Description
KOT 25
EF000215
EV000154
EF005776
false
EF005802
false
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.060
LENGTH
71
WIDTH
71
DEPTH
114.900
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models