??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
Kostal Inhibitor
Bill of material
K2I-LH
Cat. No.
K2I-LH
Conduit Size (NC)
n/a mm
Conduit Size (NW)
n/a mm
Description
Clip on inhibitor for 2 way kostal interface
A
35.3 mm
B
27.6 mm
C
13.4 mm
Previews
3D
Dimension
2D
Download CAD models