??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
Kostal Hinged Straight
Bill of material
CI16-LK20
Cat. No.
CI16-LK20
Conduit Size (NC)
16 mm
Conduit Size (NW)
13 mm
Material
Polyamide (Nylon) 66
Description
Links 20 way connector to NC16 (NW 13) conduit
A
50.4 mm
B
24.6 mm
C
33.8 mm
D
10.6 mm
Previews
3D
Dimension
2D
Download CAD models