??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPLb / SCPLc - SCPLc 50 HV G SA NO PNP E2B
Bill of material
SCPLc 50 HV G SA NO PNP E2B
Part no.
10.02.02.07031
Type
SCPLc 50 HV G SA NO PNP E2B
B
66.0 mm
B2
13.8 mm
B3
34 mm
d
5.5 mm
G1
G3/8"-IG
G2
G3/4"-IG
G3
M4-AG
G5
M12x1-AG
H
72 mm
H1
74 mm
L
153.5 mm
L1
297 mm
L2
54.5 mm
L4
113.5 mm
L5
14 mm
X1
73.5 mm
X2
124.5 mm
Y1
62 mm
Y2
60 mm
Weight
0.85 kg
Infotext
Dimensions
Previews
3D
Boyut
2D
CAD modeli indir