??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPLb / SCPLc - SCPLc 100 HV G SA NO PNP E2D
Bill of material
SCPLc 100 HV G SA NO PNP E2D
Part no.
10.02.02.07033
Type
SCPLc 100 HV G SA NO PNP E2D
B
97.8 mm
B2
13.8 mm
B3
34 mm
d
5.5 mm
G1
G3/8"-IG
G2
G1"-IG
G3
M4-AG
G5
M12x1-AG
H
72 mm
H1
74 mm
L
153.5 mm
L1
297 mm
L2
54.5 mm
L4
113.5 mm
L5
14 mm
X1
73.5 mm
X2
124.5 mm
Y1
62 mm
Y2
60 mm
Weight
1.25 kg
Infotext
Dimensions
预览
3D
尺寸标注
2D
下载CAD模型