??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
KNP-2 - Needle Sensing Head
Bill of material
KNP-2
Model
KNP-2
Nozzle size
ø0.7
Applicable tubing O.D.
ø4
Cassette size
5 mm
M
12.7 mm
L1
41 mm
L2
987.3 mm
L3
23 mm
Mass
4 g
Previews
3D
Dimension
2D
Download CAD models