??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
KNFSR8-808040 - 8 Series (Slot Width 10mm) 80,80,40mm Square Aluminum Extrusions (M8, M6, M5, M4 Nuts) - Fixed Length - Others
Bill of material
KNFSR8-808040-4000
Part Number
KNFSR8-808040-4000
Type and Frame
KNFSR8-808040
Material
6063-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
L
4000 mm
Mass
3.61 kg/m
Sectional Area
1339 mm2
Cross Sectional Moment of Inertia - lx
80.99x10^4 mm4
Cross Sectional Moment of Inertia - ly
80.99x10^4 mm4
Previews
3D
2D
Baixar modelos em CAD