??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KNFSB6-6060 - 6 Series (Slot Width 8mm) 60,60mm Square Aluminum Extrusions (M6, M5, M4, M3 Nuts) - Black Anodize - Fixed Length
Bill of material
KNFSB6-6060-4000
Part Number
KNFSB6-6060-4000
Type and Frame Selection
KNFSB6-6060
Material
6063-T5 Aluminum Alloy
Surface Treatment
Black Anodize
L
4000 mm
Mass
2.63 kg/m
Sectional Area
971 mm2
Cross Sectional Moment of Inertia - lx
41.4x10^4 mm4
Cross Sectional Moment of Inertia - ly
41.4x10^4 mm4
Previews
3D
Dimension
2D
Download CAD models