??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KNFSB5-2040, KNFSF5-2040 - 5 Series (Slot Width 6mm) 20,40mm Square Aluminum Extrusions (M5, M4, M3 Nuts) - Fixed Length
Bill of material
KNFSB5-2040-4000
Part Number
KNFSB5-2040-4000
Type and Frame Selection
KNFSB5-2040
Material
6063-T5 Aluminum Alloy
Surface Treatment
Black Anodize
L
4000 mm
Mass
0.88 kg/m
Sectional Area
324 mm2
Cross Sectional Moment of Inertia - lx
1.368x10^4 mm4
Cross Sectional Moment of Inertia - ly
5.128x10^4 mm4
Previews
3D
Dimension
2D
Download CAD models