??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KNFS8-80160 - 8 Series (Slot Width 10mm) 40,160mm Square Aluminum Extrusions (M8, M6, M5, M4 Nuts) - Fixed Length
Bill of material
KNFS8-80160-4000
Part Number
KNFS8-80160-4000
Type and Frame Selection
KNFS8-80160
Material
6063-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
L
4000 mm
Mass
10.51 kg/m
Sectional Area
3891 mm2
Cross Sectional Moment of Inertia - lx
295x10^4 mm4
Cross Sectional Moment of Inertia - ly
1001x10^4 mm4
Previews
3D
Dimension
2D
Download CAD models