??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KNFS6-5050 - 6 Series (Slot Width 8mm) 50,50mm Square Aluminum Extrusions (M6, M5, M4, M3 Nuts) - Fixed Length
Bill of material
KNFS6-5050-4000
Part Number
KNFS6-5050-4000
Type and Frame Selection
KNFS6-5050
Material
6063-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
L
4000 mm
Mass
2.32 kg/m
Sectional Area
857 mm2
Cross Sectional Moment of Inertia - lx
21.60x10^4 mm4
Cross Sectional Moment of Inertia - ly
21.60x10^4 mm4
Previews
3D
Dimension
2D
Download CAD models