??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
KNEFSB8-50100, KGNFS8-50100 - 8-45 Series (Slot Width 10mm) 50,100mm Square Aluminum Extrusions (M8, M6, M5, M4 Nuts) - Black Anodize - Fixed Length
Bill of material
KNEFSB8-50100-4000
Part Number
Type and Frame Selection
Material
6063-T5 Aluminum Alloy
Surface Treatment
L
4000 mm
Mass
kg/m
Sectional Area
mm2
Cross Sectional Moment of Inertia - lx
mm4
Cross Sectional Moment of Inertia - ly
mm4
Previews
3D
Dimension
2D
Download CAD models