??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KMW01 - Virtuous wheel/Roller type
Bill of material
KMW01-D50-A-4-F-L105-W50-S
Code
KMW01
type
Virtuous wheel
Mounting base mtaerial
6061-T6
Rotating shaft mtaerial
45
Roller mtaerial
S136
Mounting base surface preparation
Hard oxidation
Rotating shaft surface preparation
Hard chrome plating
Roller surface preparation
Hard chrome plating and carburizing treatment
Roller style
A
∅50
B
∅63.5
C
25
D
20
Reference Weight£¨kg/pcs)
0.23 kg
Maximum speed
300 RPM
Maximum load(Single set of power driven wheel)
40
Xiandong wheel set
Number of Xianmu wheel sets
Profile support
L (center distance)
W (conveying width)
Drive installation mode
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models