??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PMI
Description
KM65 - Mono stage
Bill of material
KM65 25 A +980 N 0 -0 0 60 A1
Model
KM65
Ballscrew lead
25
Carriage-Nut type
Rail length
mm
Accuracy grade
Motor
Cover
Sensor Specification
Motor Bracket
Surface treatment mode
Code of special type
Position
mm
Enter value for POS1
Position
mm
cm
inch
ft
Position
mm
Dimensions
40 mm
Dimensions
7 mm
Dimensions
90 mm
Dimensions
5 mm
Dimensions
1098 mm
Weight
31.60 kg
Previews
3D
Dimension
2D
Download CAD models