??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PMI
Description
KM55 - Mono stage
Bill of material
KM5520A+980N0-0050
Model
KM55
Ballscrew lead
20
Carriage-Nut type
Rail length
mm
Accuracy grade
Motor
Cover
Sensor Specification
Motor Bracket
Surface treatment mode
Code of special type
Position
mm
Enter value for POS1
Position
mm
cm
inch
ft
Position
mm
Dimensions
40 mm
Dimensions
7 mm
Dimensions
90 mm
Dimensions
5 mm
Dimensions
1089 mm
Weight
19.90 kg
Previews
3D
Dimension
2D
Download CAD models