??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PMI
Description
KM30 - Mono stage
Bill of material
KM30 05 A +150 N R0 -0 0 3K AA
Model
KM30
Ballscrew Lead
Carriage-Nut type
Rail Length
mm
Accuracy grade
Motor
Cover
Sensor Specification
Motor Bracket
Surface treatment mode
Code of special type
Position
mm
Enter value for POS1
Position
mm
cm
inch
ft
Position
mm
E
25.000 mm
N
2.000 mm
E1
25.000 mm
N1
2.000 mm
F
100.000 mm
Previews
3D
2D
Download CAD models